Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KIPP
Description
K1806 - Profile slider with clamping lever
Bill of material
K1806.1001
BESTKIPP
Order No.
K1806.1001
FORM
Form
S
TYP
Type
standard
D
Gewinde
- mm
GEW
Approx. weight
0.1353 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
79070060
EAN
EAN-Nr. Kipp
4059245615971
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
Quotation
3D
Dimension
2D